(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bolt - 316L Stainless Steel, Class 10.9, M6 - M16, Coarse (10BMHA6-20)

Hex Bolt - 316L Stainless Steel, Class 10.9, M6 - M16, Coarse 10BMHA6-20
  • Volume Discount

Has a same strength class equivalent to that of iron although it is a stainless steel product. Four and two times as durable as SUS304 and SUS316, respectively.

Part Number

Configured Part Number is shown.

10BMHA6-20

Part Number
10BMHA6-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
1 Piece(s)Available

8 Days or more

106201

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material 316L Stainless Steel Surface Treatment (Details) No Thread ridge Type Metric coarse
Sales Unit Low Quantity Available beginning with 1 pc. Application High Strength Strength Class(Stainless) 10.9
Screw Type Complete thread

Please check the type/dimensions/specifications of the part 10BMHA6-20 in the Hex Bolt - 316L Stainless Steel, Class 10.9, M6 - M16, Coarse series.

Products like this...

Part Number
10BMHA12-40
10BMHA16-45
10BMHA16-50
10BMHA6-25
10BMHA6-30
10BMHA8-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
1 Piece(s)Available

8 Days or more

1012401.75
1 Piece(s)Available

8 Days or more

1016452
1 Piece(s)Available

8 Days or more

1016502
1 Piece(s)Available

8 Days or more

106251
1 Piece(s)Available

8 Days or more

106301
1 Piece(s)Available

8 Days or more

108201.25

Additional Products in this Category

Tech Support