(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tab Lock Washer【1-1,000 Pieces Per Package】 (Part Numbers)

Tab Lock Washer
  • Volume Discount

It has been used for locking. Features a nail-shaped protrusion cut from a portion outside the round flat washer, which can be bent to prevent turning.

Part Number

Configured Part Number is shown.

PLW-SUS-M24

Part Number
PLW-SUS-M24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

9 Days or more

10Stainless Steel[Not Provided] No2524-1.2Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No

Loading...

  1. 1

Basic Information

Types (Applications) Loosening prevention Type Pawl Washer

Please check the type/dimensions/specifications of the part PLW-SUS-M24 in the Tab Lock Washer series.

Products like this...

Part Number
PLW-BR-M5
PLW-BR-M6
PLW-BR-M8
PLW-SUS-M27
PLW-SUS-M30
PLW-SUS-M33
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

9 Days or more

10Brass[Not Provided] No5.35-0.5Low Quantity Available beginning with 1 pc.--[Not Provided] No
1 Piece(s)Available

9 Days or more

10Brass[Not Provided] No6.56-0.5Low Quantity Available beginning with 1 pc.--[Not Provided] No
1 Piece(s)Available

9 Days or more

10Brass[Not Provided] No8.58-0.5Box/package--[Not Provided] No
1 Piece(s)Available

9 Days or more

10Stainless Steel[Not Provided] No2827-1.6Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No
1 Piece(s)Available

9 Days or more

10Stainless Steel[Not Provided] No3130-1.6Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No
1 Piece(s)Available

9 Days or more

10Stainless Steel[Not Provided] No3433-1.6Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No

Additional Products in this Category

Tech Support