(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Electronic components can be easily mounted by soldering their wiring to the openings in other components.
Part Number
Configured Part Number is shown.
WTP-BRN-M4
Types (Applications) | Flat Washer | Type | Tapered Washers | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | Nickel Plating | Thread Nominal (M) | 4 | Thickness T(mm) | 0.4 |
Sales Unit | Low Quantity Available beginning with 1 pc. | Surface Treatment (Details) | Nickel Plating |
Please check the type/dimensions/specifications of the part WTP-BRN-M4 in the Plate Lug, Lug Terminal, M4 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy