(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Square Bevel Washer - 8°【1-250 Pieces Per Package】 (Part Numbers)

Square Bevel Washer - 8°
  • Volume Discount

For use with i-beams.
For complete product overview and details on Square Bevel Washer - 8° see the sections below:

Part Number

Configured Part Number is shown.

WTPI-STC-M16

Part Number
WTPI-STC-M16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

-[Steel] SteelChromate Plating17.5162.5Low Quantity Available beginning with 1 pc.[1018 Carbon Steel] 1018 Carbon Steel-[Chromate Plating] Chromate Plating

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Tapered Washers

Please check the type/dimensions/specifications of the part WTPI-STC-M16 in the Square Bevel Washer - 8° series.

Products like this...

Part Number
WTPI-ST-M20
WTPI-ST3B-M10
WTPI-ST3B-M12
WTPI-STC-M20
WTPI-STCB-M10
WTPI-STCB-M12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric22202.5Low Quantity Available beginning with 1 pc.[1018 Carbon Steel] 1018 Carbon Steel-[Not Provided] Fabric

250 Pieces Per Package

1 Pack(s)Available

16 Days or more

10[Steel] SteelTrivalent Chromate11102Box/package[1018 Carbon Steel] 1018 Carbon Steel-[Trivalent Chromate] Trivalent Black

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate14122.5Box/package[1018 Carbon Steel] 1018 Carbon Steel-[Trivalent Chromate] Trivalent Black
1 Piece(s)Available

8 Days or more

-[Steel] SteelChromate Plating22202.5Low Quantity Available beginning with 1 pc.[1018 Carbon Steel] 1018 Carbon Steel-[Chromate Plating] Chromate Plating
1 Piece(s)Available

8 Days or more

-[Steel] SteelChromate Plating11102Box/package[1018 Carbon Steel] 1018 Carbon Steel-[Chromate Plating] Black Chromate

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelChromate Plating14122.5Box/package[1018 Carbon Steel] 1018 Carbon Steel-[Chromate Plating] Black Chromate

Additional Products in this Category

Tech Support