(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Spring Washer for Cap- JIS B, Type 2, Heavy Load

Flat Spring Washer for Cap- JIS B, Type 2, Heavy Load
  • Volume Discount

Screw has a spring counter-force when compared to the tightening axial force of bolts. The spring prevents thread loosening caused by vibration and shock. It is possible to obtain a stable tightening axial force without causing fatigue to the tightening material as a result of the low pressure applied to the bearing surface.

Part Number

Configured Part Number is shown.

Part Number
WDS2H-ST3W-M6
WDS2H-ST3W-M8
WDS2H-ST3W-M10
WDS2H-ST3W-M12
WDS2H-ST3W-M20
WDS2H-ST-M4
WDS2H-ST-M5
WDS2H-ST-M6
WDS2H-ST-M8
WDS2H-ST-M12
WDS2H-ST-M14
WDS2H-ST-M16
WDS2H-ST-M18
WDS2H-ST-M20
WDS2H-ST-M22
WDS2H-ST-M24
WDS2H-ST-M27
WDS2H-STN-M4
WDS2H-STN-M6
WDS2H-STN-M8
WDS2H-STN-M10
WDS2H-STN-M12
WDS2H-STN-M14
WDS2H-STN-M16
WDS2H-SUS-M4
WDS2H-SUS-M5
WDS2H-SUS-M6
WDS2H-SUS-M8
WDS2H-SUS-M10
WDS2H-SUS-M12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White6.461.2[1049 Carbon Steel] S50C to S65C-[Trivalent Chromate] Trivalent White10.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White8.481.4[1049 Carbon Steel] S50C to S65C-[Trivalent Chromate] Trivalent White13.5
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White10.5101.8[1049 Carbon Steel] S50C to S65C-[Trivalent Chromate] Trivalent White16.5
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White13122[1049 Carbon Steel] S50C to S65C-[Trivalent Chromate] Trivalent White19
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White21203.5[1049 Carbon Steel] S50C to S65C-[Trivalent Chromate] Trivalent White31
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric4.340.8[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric7.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric5.3651[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric9
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric6.461.2[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric10.5
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric8.481.4[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric13.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric13122[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric19
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric15142.2[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric22
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric17162.5[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric25
1 Piece(s)Available

10 Days or more

10[Steel] Steel[Not Provided] Fabric19183[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric28
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric21203.5[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric31
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric23224[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric34
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric25244.5[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric37
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric28275[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric41
1 Piece(s)Available

9 Days or more

10[Steel] SteelNickel Plating4.340.8[1049 Carbon Steel] S50C to S65C-[Nickel Plating] Nickel Plating7.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating6.461.2[1049 Carbon Steel] S50C to S65C-[Nickel Plating] Nickel Plating10.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating8.481.4[1049 Carbon Steel] S50C to S65C-[Nickel Plating] Nickel Plating13.5
1 Piece(s)Available

9 Days or more

10[Steel] SteelNickel Plating10.5101.8[1049 Carbon Steel] S50C to S65C-[Nickel Plating] Nickel Plating16.5
1 Piece(s)Available

9 Days or more

10[Steel] SteelNickel Plating13122[1049 Carbon Steel] S50C to S65C-[Nickel Plating] Nickel Plating19
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating15142.2[1049 Carbon Steel] S50C to S65C-[Nickel Plating] Nickel Plating22
1 Piece(s)Available

9 Days or more

10[Steel] SteelNickel Plating17162.5[1049 Carbon Steel] S50C to S65C-[Nickel Plating] Nickel Plating25
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No4.340.8-[304 Stainless Steel] 304 Stainless Steel Equivalent[Not Provided] No7.5
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No5.351-[304 Stainless Steel] 304 Stainless Steel Equivalent[Not Provided] No9
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No6.461.2-[304 Stainless Steel] 304 Stainless Steel Equivalent[Not Provided] No10.5
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No8.481.4-[304 Stainless Steel] 304 Stainless Steel Equivalent[Not Provided] No13.5
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No10.5101.8-[304 Stainless Steel] 304 Stainless Steel Equivalent[Not Provided] No16.5
1 Piece(s)Available

10 Days or more

10Stainless Steel[Not Provided] No13122-[304 Stainless Steel] 304 Stainless Steel Equivalent[Not Provided] No19

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Sales Unit Low Quantity Available beginning with 1 pc.
Type, Spring Washers Disc Spring Washers

Additional Products in this Category

Tech Support