(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Split Lock Washer for Left-Handed Screws, No. 2【1-2,000 Pieces Per Package】 (Part Numbers)

Split Lock Washer for Left-Handed Screws, No. 2
  • Volume Discount

Spring washer for left screws. A portion of the flat washer is cut off, with a twisted shape. This twisted shape helps prevent loosening or falling if it is loosened.

Part Number

Configured Part Number is shown.

WSP2R-ST-M30

Part Number
WSP2R-ST-M30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric30.5307.5Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] Fabric

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Type, Spring Washers Standard

Please check the type/dimensions/specifications of the part WSP2R-ST-M30 in the Split Lock Washer for Left-Handed Screws, No. 2 series.

Products like this...

Part Number
WSP2R-ST-M16
WSP2R-ST-M18
WSP2R-ST-M20
WSP2R-ST-M36
WSP2R-ST-M5
WSP2R-ST-M6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric16.2164Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric-18-Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric20.2205.1Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] Fabric

25 Pieces Per Package

1 Pack(s)Available

14 Days or more

10[Steel] Steel[Not Provided] Fabric36.5369Box/package[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] Fabric

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric5.151.3Box/package[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] Fabric

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric6.161.5Box/package[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] Fabric

Additional Products in this Category

Tech Support