(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Mounting hole dimensions] Slotted
[Basic shape] Set screw
[Materials] Brass
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Application] Standard
[Nominal Thread (M)] 1.4 1.7 2 2.6 3 4
[Length L (mm)] 2 3 4 5 6 8
[Surface treatment] None, nickel plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Part Number
Configured Part Number is shown.
Loading...
Mounting Hole Shape | Flathead | Basic Shape | Set Screw | Material | Brass |
---|---|---|---|---|---|
Thread ridge Type | Metric coarse | Tip shape | Flat End | Additional Shapes | Standard |
Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy