(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Button Head Bolt with Through-Hole, Fully Threaded【1-200 Pieces Per Package】

Hex Socket Button Head Bolt with Through-Hole, Fully Threaded
  • Volume Discount

Offers superior corrosion resistance and heat resistance for use in clean room vacuum equipment and vacuum containers, such as semiconductor manufacturing equipment.

Part Number
CSHBTK-SUS-M3-5
CSHBTK-SUS-M3-6
CSHBTK-SUS-M3-8
CSHBTK-SUS-M3-10
CSHBTK-SUS-M3-12
CSHBTK-SUS-M3-15
CSHBTK-SUS-M3-16
CSHBTK-SUS-M3-20
CSHBTK-SUS-M4-6
CSHBTK-SUS-M4-8
CSHBTK-SUS-M4-10
CSHBTK-SUS-M4-12
CSHBTK-SUS-M4-15
CSHBTK-SUS-M4-16
CSHBTK-SUS-M4-20
CSHBTK-SUS-M5-6
CSHBTK-SUS-M5-8
CSHBTK-SUS-M5-10
CSHBTK-SUS-M5-12
CSHBTK-SUS-M5-15
CSHBTK-SUS-M5-16
CSHBTK-SUS-M5-20
CSHBTK-SUS-M6-8
CSHBTK-SUS-M6-10
CSHBTK-SUS-M6-12
CSHBTK-SUS-M6-15
CSHBTK-SUS-M6-16
CSHBTK-SUS-M6-20
CSHBTK-SUS-M6-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit
1 Piece(s)Available

8 Days or more

10350.5Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10360.5Low Quantity (can be purchased from one)

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10380.5Box/package
1 Piece(s)Available

8 Days or more

103100.5Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103120.5Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103150.5Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103160.5Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103200.5Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10460.7Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10480.7Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104100.7Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104120.7Low Quantity (can be purchased from one)

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

104150.7Box/package
1 Piece(s)Available

8 Days or more

104160.7Low Quantity (can be purchased from one)

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

104200.7Box/package
1 Piece(s)Available

8 Days or more

10560.8Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10580.8Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105100.8Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105120.8Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105150.8Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105160.8Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105200.8Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10681Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106101Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106121Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106151Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106161Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106201Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106251Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Button Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material 304 Stainless Steel Equivalent Surface Treatment No Thread ridge Type Metric coarse
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support