(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Small Hex Head Screw with Spring and JIS Flat Washer - Steel, M8, Fine, P-3【100-150 Pieces Per Package】

Small Hex Head Screw with Spring and JIS Flat Washer - Steel, M8, Fine, P-3
  • Volume Discount

[Nominal Thread (M)] 8
[Pitch (mm)] 1.25
[Detailed shape] Small Dia.
[Mounting hole dimensions] None
[Basic shape] Hex
[Materials] Equivalent to SWCH
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Application] Standard
[Length L (mm)] 12 14 15 16 18 20 22 25 30 35 40 45 50
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Green chromate, Black chromate

Part Number
HXNSMBT3-ST3B-M8-12
HXNSMBT3-ST3B-M8-14
HXNSMBT3-ST3B-M8-16
HXNSMBT3-ST3B-M8-18
HXNSMBT3-ST3B-M8-20
HXNSMBT3-ST3B-M8-25
HXNSMBT3-ST3W-M8-12
HXNSMBT3-ST3W-M8-14
HXNSMBT3-ST3W-M8-15
HXNSMBT3-ST3W-M8-16
HXNSMBT3-ST3W-M8-18
HXNSMBT3-ST3W-M8-20
HXNSMBT3-ST3W-M8-22
HXNSMBT3-ST3W-M8-25
HXNSMBT3-ST3W-M8-30
HXNSMBT3-ST3W-M8-35
HXNSMBT3-ST3W-M8-45
HXNSMBT3-ST3W-M8-50
HXNSMBT3-ST-M8-18
HXNSMBT3-STC-M8-12
HXNSMBT3-STC-M8-14
HXNSMBT3-STC-M8-15
HXNSMBT3-STC-M8-16
HXNSMBT3-STC-M8-20
HXNSMBT3-STC-M8-22
HXNSMBT3-STC-M8-25
HXNSMBT3-STC-M8-30
HXNSMBT3-STC-M8-35
HXNSMBT3-STC-M8-40
HXNSMBT3-STC-M8-45
HXNSMBT3-STC-M8-50
HXNSMBT3-STCB-M8-12
HXNSMBT3-STCB-M8-14
HXNSMBT3-STCB-M8-15
HXNSMBT3-STCB-M8-20
HXNSMBT3-STCB-M8-25
HXNSMBT3-STCG-M8-12
HXNSMBT3-STCG-M8-14
HXNSMBT3-STU-M8-12
HXNSMBT3-STU-M8-14
HXNSMBT3-STU-M8-16
HXNSMBT3-STU-M8-20
HXNSMBT3-STU-M8-25
HXNSMBT3-STU-M8-30
HXNSMBT3-STU-M8-50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

1012[Trivalent Chromate] Trivalent Black

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

1014[Trivalent Chromate] Trivalent Black

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Trivalent Chromate] Trivalent Black

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018[Trivalent Chromate] Trivalent Black

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020[Trivalent Chromate] Trivalent Black

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[Trivalent Chromate] Trivalent Black

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012[Trivalent Chromate] Trivalent White

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

1014[Trivalent Chromate] Trivalent White

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015[Trivalent Chromate] Trivalent White

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Trivalent Chromate] Trivalent White

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018[Trivalent Chromate] Trivalent White

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020[Trivalent Chromate] Trivalent White

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1022[Trivalent Chromate] Trivalent White

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[Trivalent Chromate] Trivalent White

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030[Trivalent Chromate] Trivalent White

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Trivalent Chromate] Trivalent White

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1045[Trivalent Chromate] Trivalent White

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1050[Trivalent Chromate] Trivalent White

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018[No] Fabric

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

-14[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-15[Chromate Plating] Chromate Plating

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

-16[Chromate Plating] Chromate Plating

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

-20[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-22[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-25[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-30[Chromate Plating] Chromate Plating

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

-35[Chromate Plating] Chromate Plating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-40[Chromate Plating] Chromate Plating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-45[Chromate Plating] Chromate Plating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-50[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

-12[Chromate Plating] Black Chromate

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

-14[Chromate Plating] Black Chromate

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-15[Chromate Plating] Black Chromate

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

-20[Chromate Plating] Black Chromate

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-25[Chromate Plating] Black Chromate

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

-12[Chromate Plating] Green Chromate

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

-14[Chromate Plating] Green Chromate

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

-12[Bright Chromate Plating] Bright Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-14[Bright Chromate Plating] Bright Chromate Plating

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

-16[Bright Chromate Plating] Bright Chromate Plating

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

-20[Bright Chromate Plating] Bright Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-25[Bright Chromate Plating] Bright Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-30[Bright Chromate Plating] Bright Chromate Plating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-50[Bright Chromate Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Pitch(mm) 1.25 Detailed Shape Small Diameter
Mounting Hole Shape No Basic Shape Hex Material SWCH Equivalent
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Washer Included
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support