(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
· Thread: M8
· Length (mm): 14
· Pitch (mm): 1.25
· Detailed shape: Standard
· Mounting hole dimensions: None
· Basic shape: Hex
· Materials: Equivalent to SWCH
· Thread ridge type: Metric coarse
· Tip shape: Flat end
· Sales unit: Box/package
· Application: Standard
· Surface treatment: Bright chromate plating
Part Number
Configured Part Number is shown.
HXNI1-STC-M8-14
Nominal of Thread (M) | 8 | Length L (mm) | 14 | Pitch(mm) | 1.25 |
---|---|---|---|---|---|
Detailed Shape | Standard | Mounting Hole Shape | No | Basic Shape | Hex |
Material | SWCH Equivalent | Surface Treatment | Chromate Plating | Thread ridge Type | Metric coarse |
Tip shape | Flat End | Additional Shapes | Washer Included | Sales Unit | Box/package |
Application | Standard |
Please check the type/dimensions/specifications of the part HXNI1-STC-M8-14 in the Hex Head Screw with ISO Flat Washer - Steel, M8 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy