(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Head Bolt with Large Flat Washer - Steel, M6/M8【150-350 Pieces Per Package】

Hex Head Bolt with Large Flat Washer - Steel, M6/M8
  • Volume Discount

[Product Specifications]
[Detailed Shape] Standard
[Drive Style] None
[Basic Shape] Hex
[Material] Equivalent to SWCH
[Thread Ridge Type] Metric coarse
[Tip Shape] Flat End
[Sales Unit] Box/package
[Application] Standard
[Nominal Thread (M)] 6 8
[Length L (mm)] 15 20 25
[Pitch (mm)] 1 1.25
[Surface Treatment] None, trivalent white, bright chromate plating, chromate plating
PD-1 (Large-Diameter, Flat Washer)

Part Number
HXNPD1-ST3W-M6-15
HXNPD1-ST3W-M6-20
HXNPD1-ST3W-M6-25
HXNPD1-ST3W-M8-20
HXNPD1-ST3W-M8-25
HXNPD1-ST-M6-20
HXNPD1-ST-M8-20
HXNPD1-STC-M6-15
HXNPD1-STC-M6-20
HXNPD1-STC-M6-25
HXNPD1-STC-M8-20
HXNPD1-STU-M8-20
HXNPD1-STU-M8-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

106151[Trivalent Chromate] Trivalent White

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

106201[Trivalent Chromate] Trivalent White

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

106251[Trivalent Chromate] Trivalent White

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

108201.25[Trivalent Chromate] Trivalent White

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

108251.25[Trivalent Chromate] Trivalent White

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

106201[No] Fabric

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

108201.25[No] Fabric

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6151[Chromate Plating] Chromate Plating

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6201[Chromate Plating] Chromate Plating

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6251[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8201.25[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8201.25[Bright Chromate Plating] Bright Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8251.25[Bright Chromate Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material SWCH Equivalent Thread ridge Type Metric coarse Tip shape Flat End
Additional Shapes Washer Included Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support