(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Strength classification 8T (minimum tensile load 80kgf / mm2) screw.
Part Number
Configured Part Number is shown.
Loading...
Nominal of Thread (M) | 12 | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread ridge Type | Metric fine | Additional Shapes | Standard |
Application | High Strength | Strength Class(Steel) | 8.8 | Thread Length(mm) | 50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy