(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bolt - SWCH Steel Equivalent, Class 8.8, 7-Mark, M10 - M20, Fine

Hex Bolt - SWCH Steel Equivalent, Class 8.8, 7-Mark, M10 - M20, Fine
  • Volume Discount

Strength classification 7T (minimum tensile load 70kgf / mm2) screw.

Part Number

Configured Part Number is shown.

HXN7-ST-MS10-20

Part Number
HXN7-ST-MS10-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Length L (mm) 20 Detailed Shape Standard
Mounting Hole Shape No Material SWCH Equivalent Surface Treatment Black Oxide Coating
Thread ridge Type Metric fine Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc.
Application High Strength Strength Class(Steel) 8.8

Please check the type/dimensions/specifications of the part HXN7-ST-MS10-20 in the Hex Bolt - SWCH Steel Equivalent, Class 8.8, 7-Mark, M10 - M20, Fine series.

Additional Products in this Category

Tech Support