(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Hex Bolt - SWCH Steel Equivalent, M8 - M12, Coarse, Partially Threaded【1-250 Pieces Per Package】

Small Hex Bolt - SWCH Steel Equivalent, M8 - M12, Coarse, Partially Threaded
  • Volume Discount

[Detailed shape] Small Dia.
[Mounting hole dimensions] None
[Materials] Equivalent to SWCH
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Application] Standard
[Nominal Thread (M)] 8 10 12
[Length L (mm)] 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 105 110 115 120 125 130 135 140 150
[Surface treatment] Trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, nickel plating
[Sales unit] Boxes/packs available individually from quantities of 1, Threading
[Length (mm)] 22 25 26 30

Part Number
HXNSMBH-ST3B-M8-40
HXNSMBH-ST3B-M8-55
HXNSMBH-ST3B-M8-60
HXNSMBH-ST3B-M8-70
HXNSMBH-ST3W-M8-30
HXNSMBH-ST3W-M8-35
HXNSMBH-ST3W-M8-40
HXNSMBH-ST3W-M8-45
HXNSMBH-ST3W-M8-50
HXNSMBH-ST3W-M8-55
HXNSMBH-ST3W-M8-60
HXNSMBH-ST3W-M8-65
HXNSMBH-ST3W-M8-70
HXNSMBH-ST3W-M8-75
HXNSMBH-ST3W-M8-80
HXNSMBH-ST3W-M8-90
HXNSMBH-ST3W-M8-95
HXNSMBH-ST3W-M8-100
HXNSMBH-ST3W-M8-110
HXNSMBH-ST3W-M8-135
HXNSMBH-ST3W-M10-50
HXNSMBH-ST3W-M10-65
HXNSMBH-ST3W-M10-70
HXNSMBH-ST3W-M10-75
HXNSMBH-ST3W-M10-80
HXNSMBH-ST3W-M10-100
HXNSMBH-ST3W-M10-130
HXNSMBH-ST3W-M12-60
HXNSMBH-ST3W-M12-65
HXNSMBH-ST3W-M12-70
HXNSMBH-ST3W-M12-75
HXNSMBH-ST3W-M12-85
HXNSMBH-ST-M8-30
HXNSMBH-ST-M8-40
HXNSMBH-ST-M8-50
HXNSMBH-ST-M8-55
HXNSMBH-ST-M8-60
HXNSMBH-ST-M8-65
HXNSMBH-ST-M8-70
HXNSMBH-ST-M8-75
HXNSMBH-ST-M8-80
HXNSMBH-ST-M8-85
HXNSMBH-ST-M8-95
HXNSMBH-ST-M8-105
HXNSMBH-ST-M8-110
HXNSMBH-ST-M8-120
HXNSMBH-ST-M8-125
HXNSMBH-ST-M8-130
HXNSMBH-ST-M8-135
HXNSMBH-ST-M8-140
HXNSMBH-ST-M8-150
HXNSMBH-ST-M10-35
HXNSMBH-ST-M10-40
HXNSMBH-ST-M10-45
HXNSMBH-ST-M10-50
HXNSMBH-ST-M10-55
HXNSMBH-ST-M10-60
HXNSMBH-ST-M10-65
HXNSMBH-ST-M10-70
HXNSMBH-ST-M10-85
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment Sales Unit Thread Length
(mm)

180 Pieces Per Package

1 Pack(s)Available

8 Days or more

10840[Trivalent Chromate] Trivalent BlackBox/package22

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

10855[Trivalent Chromate] Trivalent BlackBox/package22

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

10860[Trivalent Chromate] Trivalent BlackBox/package25

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10870[Trivalent Chromate] Trivalent BlackBox/package25

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10830[Trivalent Chromate] Trivalent WhiteBox/package22

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10835[Trivalent Chromate] Trivalent WhiteBox/package22

180 Pieces Per Package

1 Pack(s)Available

8 Days or more

10840[Trivalent Chromate] Trivalent WhiteBox/package22

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10845[Trivalent Chromate] Trivalent WhiteBox/package22

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10850[Trivalent Chromate] Trivalent WhiteBox/package22

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

10855[Trivalent Chromate] Trivalent WhiteBox/package22

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

10860[Trivalent Chromate] Trivalent WhiteBox/package25

110 Pieces Per Package

1 Pack(s)Available

8 Days or more

10865[Trivalent Chromate] Trivalent WhiteBox/package25

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10870[Trivalent Chromate] Trivalent WhiteBox/package25

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10875[Trivalent Chromate] Trivalent WhiteBox/package25

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10880[Trivalent Chromate] Trivalent WhiteBox/package30

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10890[Trivalent Chromate] Trivalent WhiteBox/package30

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10895[Trivalent Chromate] Trivalent WhiteBox/package30

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

108100[Trivalent Chromate] Trivalent WhiteBox/package30

75 Pieces Per Package

1 Pack(s)Available

8 Days or more

108110[Trivalent Chromate] Trivalent WhiteBox/package30
1 Piece(s)Available

8 Days or more

108135[Trivalent Chromate] Trivalent WhiteLow Quantity Available beginning with 1 pc.30

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101050[Trivalent Chromate] Trivalent WhiteBox/package26

75 Pieces Per Package

1 Pack(s)Available

8 Days or more

101065[Trivalent Chromate] Trivalent WhiteBox/package26

75 Pieces Per Package

1 Pack(s)Available

8 Days or more

101070[Trivalent Chromate] Trivalent WhiteBox/package26

75 Pieces Per Package

1 Pack(s)Available

8 Days or more

101075[Trivalent Chromate] Trivalent WhiteBox/package26

70 Pieces Per Package

1 Pack(s)Available

8 Days or more

101080[Trivalent Chromate] Trivalent WhiteBox/package26

60 Pieces Per Package

1 Pack(s)Available

16 Days or more

1010100[Trivalent Chromate] Trivalent WhiteBox/package26
1 Piece(s)Available

8 Days or more

1010130[Trivalent Chromate] Trivalent WhiteLow Quantity Available beginning with 1 pc.30

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101260[Trivalent Chromate] Trivalent WhiteBox/package30

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101265[Trivalent Chromate] Trivalent WhiteBox/package30

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101270[Trivalent Chromate] Trivalent WhiteBox/package30

50 Pieces Per Package

1 Pack(s)Available

16 Days or more

101275[Trivalent Chromate] Trivalent WhiteBox/package30

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

101285[Trivalent Chromate] Trivalent WhiteBox/package30

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10830[No] FabricBox/package22

180 Pieces Per Package

1 Pack(s)Available

8 Days or more

10840[No] FabricBox/package22

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10850[No] FabricBox/package22

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

10855[No] FabricBox/package22

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

10860[No] FabricBox/package25

110 Pieces Per Package

1 Pack(s)Available

8 Days or more

10865[No] FabricBox/package25

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10870[No] FabricBox/package25

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10875[No] FabricBox/package25

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10880[No] FabricBox/package30

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10885[No] FabricBox/package30

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10895[No] FabricBox/package30

75 Pieces Per Package

1 Pack(s)Available

8 Days or more

108105[No] FabricBox/package30

75 Pieces Per Package

1 Pack(s)Available

8 Days or more

108110[No] FabricBox/package30

75 Pieces Per Package

1 Pack(s)Available

8 Days or more

108120[No] FabricBox/package30

75 Pieces Per Package

1 Pack(s)Available

8 Days or more

108125[No] FabricBox/package30
1 Piece(s)Available

8 Days or more

108130[No] FabricLow Quantity Available beginning with 1 pc.30
1 Piece(s)Available

8 Days or more

108135[No] FabricLow Quantity Available beginning with 1 pc.30
1 Piece(s)Available

8 Days or more

108140[No] FabricLow Quantity Available beginning with 1 pc.30
1 Piece(s)Available

8 Days or more

108150[No] FabricLow Quantity Available beginning with 1 pc.30

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

101035[No] FabricBox/package26

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

101040[No] FabricBox/package26

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101045[No] FabricBox/package26

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101050[No] FabricBox/package26

85 Pieces Per Package

1 Pack(s)Available

17 Days or more

101055[No] FabricBox/package26

75 Pieces Per Package

1 Pack(s)Available

8 Days or more

101060[No] FabricBox/package26

75 Pieces Per Package

1 Pack(s)Available

8 Days or more

101065[No] FabricBox/package26

75 Pieces Per Package

1 Pack(s)Available

8 Days or more

101070[No] FabricBox/package26

70 Pieces Per Package

1 Pack(s)Available

8 Days or more

101085[No] FabricBox/package26

Loading...

Basic Information

Screw Type Half Thread Detailed Shape Small Diameter Mounting Hole Shape No
Material SWCH Equivalent Thread ridge Type Metric coarse Additional Shapes Standard
Application Standard

Additional Products in this Category

Tech Support