(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Low Flat Head, Phillips Drive, Cross Recessed, Type 2, Grooved B-1 Shape, D=7【1-2,000 Pieces Per Package】

Self Tapping Screws - Low Flat Head, Phillips Drive, Cross Recessed, Type 2, Grooved B-1 Shape, D=7
  • Volume Discount

The tip is cut by 1/4, with the cut portion acting like a blade to trim the target material.

Part Number
CSPLCSM7-SUS-TP4-8
CSPLCSM7-SUS-TP4-10
CSPLCSM7-SUS-TP4-12
CSPLCSM7-SUS-TP4-20
CSPLCSM7-SUS-TP4-25
CSPLCSM7-SUSGJB-TP4-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

108[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1012[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1020[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1025[No] NoLow Quantity (can be purchased from one)

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Copper Plating] German Brown platingBox/package

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 4 Detailed Shape Low Flat Head
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material 304 Stainless Steel Equivalent
Tip shape Other Special Shapes Additional Shapes Standard Application Standard

Additional Products in this Category

Tech Support