(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Self Tapping Screws - Small Round Countersunk Head, Phillips Drive, Cross Recessed, Type 1, A Shape【1-2,000 Pieces Per Package】

Self Tapping Screws - Small Round Countersunk Head, Phillips Drive, Cross Recessed, Type 1, A Shape
  • Volume Discount

The sharpened tip gives it the roughest pitch among types 1-3.

Part Number
CSPRDSK-ST3B-TP4-12
CSPRDSK-STC-TP4-12
CSPRDSK-STN-TP4-12
CSPRDSK-STU-TP4-12
CSPRDSK-STU-TP4-16
CSPRDSK-STU-TP4-20
CSPRDSK-STU-TP4-25
CSPRDSK-SUS-TP4-10
CSPRDSK-SUS-TP4-12
CSPRDSK-SUS-TP4-14
CSPRDSK-SUS-TP4-16
CSPRDSK-SUS-TP4-20
CSPRDSK-SUS-TP4-25
CSPRDSK-SUS-TP4-30
CSPRDSK-SUS-TP4-35
CSPRDSK-SUS-TP4-40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Material Surface Treatment Sales Unit

2,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1012[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-12[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingBox/package

2,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

1012[Steel] SWCH Equivalent[Nickel Plating] Nickel PlatingBox/package

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12[Steel] SWCH Equivalent[Bright Chromate Plating] Bright Chromate PlatingBox/package

1,500 Pieces Per Package

1 Pack(s)Available

9 Days or more

-16[Steel] SWCH Equivalent[Bright Chromate Plating] Bright Chromate PlatingBox/package

1,200 Pieces Per Package

1 Pack(s)Available

9 Days or more

-20[Steel] SWCH Equivalent[Bright Chromate Plating] Bright Chromate PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

-25[Steel] SWCH Equivalent[Bright Chromate Plating] Bright Chromate PlatingBox/package
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1012[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

1014[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

1016[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

1020[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1025[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1030[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1035[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

1040[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 4 Detailed Shape Round countersunk
Mounting Hole Shape Phillips Basic Shape Standard (Round) Tip shape Other Special Shapes
Additional Shapes Standard Application Standard

Additional Products in this Category

Tech Support