(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Hex Upset Head, Phillips Drive, Cross Recessed, Type 1 A, Washer Included【200-350 Pieces Per Package】

Self Tapping Screws - Hex Upset Head, Phillips Drive, Cross Recessed, Type 1 A, Washer Included
  • Volume Discount

This product has the longest pitch among the three.

Part Number

Configured Part Number is shown.

Part Number
HXPSZ16-ST3B-TP5-16
HXPSZ16-ST3B-TP5-20
HXPSZ16-ST3B-TP6-16
HXPSZ16-ST3B-TP6-20
HXPSZ16-ST3B-TP6-25
HXPSZ16-ST3W-TP5-16
HXPSZ16-ST3W-TP5-20
HXPSZ16-ST3W-TP6-16
HXPSZ16-ST3W-TP6-20
HXPSZ16-ST3W-TP6-25
HXPSZ16-ST-TP5-16
HXPSZ16-ST-TP5-20
HXPSZ16-STC-TP6-16
HXPSZ16-STCB-TP5-16
HXPSZ16-STCB-TP5-20
HXPSZ16-STCB-TP6-16
HXPSZ16-STCB-TP6-20
HXPSZ16-STCB-TP6-25
HXPSZ16-STCNW-TP5-16
HXPSZ16-STCNW-TP5-20
HXPSZ16-STSP3-TP5-16
HXPSZ16-STSP3-TP5-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Trivalent Chromate] Trivalent Black

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10520[Trivalent Chromate] Trivalent Black

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10616[Trivalent Chromate] Trivalent Black

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620[Trivalent Chromate] Trivalent Black

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625[Trivalent Chromate] Trivalent Black

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Trivalent Chromate] Trivalent White

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10520[Trivalent Chromate] Trivalent White

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10616[Trivalent Chromate] Trivalent White

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620[Trivalent Chromate] Trivalent White

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625[Trivalent Chromate] Trivalent White

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[No] Fabric

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10520[No] Fabric

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-616[Chromate Plating] Chromate Plating

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

-516[Chromate Plating] Black Chromate

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-520[Chromate Plating] Black Chromate

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-616[Chromate Plating] Black Chromate

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-620[Chromate Plating] Black Chromate

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

-625[Chromate Plating] Black Chromate

350 Pieces Per Package

1 Pack(s)Available

17 Days or more

10516[Non-chrome] Chrome Plating White

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

10520[Non-chrome] Chrome Plating White

350 Pieces Per Package

1 Pack(s)Available

17 Days or more

10516[Non-chrome] Non-chrome Black

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

10520[Non-chrome] Non-chrome Black

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Detailed Shape Standard Mounting Hole Shape Phillips
Basic Shape Hex Material SWCH Equivalent Tip shape Other Special Shapes
Additional Shapes Washer Included Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support