(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phillips Flat Head Screw UNF【1-100 Pieces Per Package】

Phillips Flat Head Screw UNF
  • Volume Discount

[Detailed shape] Disc
[Thread ridge type] Unified details UNF
[Mounting hole dimensions] Phillips
[Materials] Equivalent to SUS304
[Surface treatment] None
[Tip shape] Flat End
[Application] Standard
[Nominal Thread (inch)] NO. 0 NO. 1 NO. 4 NO. 5 NO. 6 NO. 8 NO. 10 1/4 Length L (inches) 1/8 3/16 1/4 5/16 3/8 7/16 1/2 5/8 3/4 7/8 1 1 1/8 1 1/4 1 1/2 1 3/4 2 2 1/4 2 1/2 3
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number
CSPCS-SUS-UNF1/4-1
CSPCS-SUS-UNF1/4-1+1/2
CSPCS-SUS-UNF1/4-1+1/4
CSPCS-SUS-UNF1/4-1/2
CSPCS-SUS-UNF1/4-2
CSPCS-SUS-UNF1/4-3/4
CSPCS-SUS-UNF1/4-3/8
CSPCS-SUS-UNF1/4-5/8
CSPCS-SUS-UNFNO.0-1
CSPCS-SUS-UNFNO.0-1/2
CSPCS-SUS-UNFNO.0-1/4
CSPCS-SUS-UNFNO.0-1/8
CSPCS-SUS-UNFNO.0-3/4
CSPCS-SUS-UNFNO.0-3/8
CSPCS-SUS-UNFNO.0-3/16
CSPCS-SUS-UNFNO.0-5/8
CSPCS-SUS-UNFNO.0-5/16
CSPCS-SUS-UNFNO.1-1
CSPCS-SUS-UNFNO.1-1/2
CSPCS-SUS-UNFNO.1-1/4
CSPCS-SUS-UNFNO.1-1/8
CSPCS-SUS-UNFNO.1-3/8
CSPCS-SUS-UNFNO.1-3/16
CSPCS-SUS-UNFNO.1-5/16
CSPCS-SUS-UNFNO.4-1/2
CSPCS-SUS-UNFNO.4-1/4
CSPCS-SUS-UNFNO.4-3/8
CSPCS-SUS-UNFNO.6-1/2
CSPCS-SUS-UNFNO.6-3/8
CSPCS-SUS-UNFNO.6-5/16
CSPCS-SUS-UNFNO.10-1
CSPCS-SUS-UNFNO.10-1+1/2
CSPCS-SUS-UNFNO.10-1+1/4
CSPCS-SUS-UNFNO.10-1+1/8
CSPCS-SUS-UNFNO.10-1/2
CSPCS-SUS-UNFNO.10-1+3/4
CSPCS-SUS-UNFNO.10-1/4
CSPCS-SUS-UNFNO.10-2
CSPCS-SUS-UNFNO.10-2+1/2
CSPCS-SUS-UNFNO.10-2+1/4
CSPCS-SUS-UNFNO.10-3
CSPCS-SUS-UNFNO.10-3/4
CSPCS-SUS-UNFNO.10-3/8
CSPCS-SUS-UNFNO.10-5/8
CSPCS-SUS-UNFNO.10-5/16
CSPCS-SUS-UNFNO.10-7/8
CSPCS-SUS-UNFNO.10-7/16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (inch) Length L (inch) Sales Unit

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/41Box/package
1 Piece(s)Available

8 Days or more

101/41 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41 1/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/42Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/43/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/43/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/45/8Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10NO.01Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10NO.01/2Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10NO.01/4Box/package
1 Piece(s)Available

8 Days or more

10NO.01/8Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10NO.03/4Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10NO.03/8Box/package
1 Piece(s)Available

8 Days or more

10NO.03/16Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10NO.05/8Box/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10NO.05/16Box/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10NO.11Box/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10NO.11/2Box/package
1 Piece(s)Available

8 Days or more

10NO.11/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.11/8Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10NO.13/8Box/package
1 Piece(s)Available

8 Days or more

10NO.13/16Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10NO.15/16Box/package
1 Piece(s)Available

8 Days or more

10NO.41/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.41/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.43/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.61/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.63/8Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10NO.65/16Box/package
1 Piece(s)Available

8 Days or more

10NO.101Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.101 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.101 1/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.101 1/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.101/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.101 3/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.101/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.102Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10NO.102 1/2Box/package
1 Piece(s)Available

8 Days or more

10NO.102 1/4Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10NO.103Box/package
1 Piece(s)Available

8 Days or more

10NO.103/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.103/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.105/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.105/16Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.107/8Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10NO.107/16Box/package

Loading...

  1. 1

Basic Information

Detailed Shape Disc Thread ridge Type Unify Fine UNF Mounting Hole Shape Phillips
Material 304 Stainless Steel Equivalent Surface Treatment No Tip shape Flat End
Application Standard

Additional Products in this Category

Tech Support