(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phillips Flat Head Screw【1-100 Pieces Per Package】

Phillips Flat Head Screw
  • Volume Discount

[Detailed shape] Disc
[Thread ridge type] Unified coarse threads UNC
[Mounting hole dimensions] Phillips
[Materials] Equivalent to SUS304
[Surface treatment] None
[Tip shape] Flat End
[Application] Standard
[Nominal Thread (inch)] NO. 2 NO. 3 NO. 4 NO. 5 NO. 6 NO. 8 NO. 10 NO. 12 1/4 5/16 3/8       Length L (inches)   1/8 3/16 1/4 5/16 3/8 7/16 1/2 5/8 3/4 7/8 1 1 1/8 1 1/4 1 1/2 1 3/4 2 2 1/4 2 1/2 2 3/4 3 3 1/2 4
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number
CSPCS-SUS-UNC1/4-1
CSPCS-SUS-UNC1/4-1+1/2
CSPCS-SUS-UNC1/4-1+1/4
CSPCS-SUS-UNC1/4-1/2
CSPCS-SUS-UNC1/4-1+3/4
CSPCS-SUS-UNC1/4-2
CSPCS-SUS-UNC1/4-3
CSPCS-SUS-UNC1/4-3+1/2
CSPCS-SUS-UNC1/4-3/4
CSPCS-SUS-UNC1/4-3/8
CSPCS-SUS-UNC1/4-4
CSPCS-SUS-UNC1/4-5/8
CSPCS-SUS-UNC1/4-7/8
CSPCS-SUS-UNC3/8-1
CSPCS-SUS-UNC3/8-1+1/4
CSPCS-SUS-UNC3/8-1/2
CSPCS-SUS-UNC3/8-1+3/4
CSPCS-SUS-UNC3/8-2
CSPCS-SUS-UNC3/8-2+1/2
CSPCS-SUS-UNC3/8-3
CSPCS-SUS-UNC3/8-3+1/2
CSPCS-SUS-UNC3/8-3/4
CSPCS-SUS-UNC3/8-4
CSPCS-SUS-UNC3/8-5/8
CSPCS-SUS-UNC5/16-1+1/2
CSPCS-SUS-UNC5/16-1+1/4
CSPCS-SUS-UNC5/16-1/2
CSPCS-SUS-UNC5/16-2
CSPCS-SUS-UNC5/16-2+1/2
CSPCS-SUS-UNC5/16-3
CSPCS-SUS-UNC5/16-3+1/2
CSPCS-SUS-UNC5/16-3/4
CSPCS-SUS-UNC5/16-4
CSPCS-SUS-UNC5/16-5/8
CSPCS-SUS-UNCNO.2-1
CSPCS-SUS-UNCNO.2-1+1/2
CSPCS-SUS-UNCNO.2-1+1/4
CSPCS-SUS-UNCNO.2-1/8
CSPCS-SUS-UNCNO.2-3/4
CSPCS-SUS-UNCNO.2-3/8
CSPCS-SUS-UNCNO.2-3/16
CSPCS-SUS-UNCNO.2-5/8
CSPCS-SUS-UNCNO.2-5/16
CSPCS-SUS-UNCNO.2-7/8
CSPCS-SUS-UNCNO.2-7/16
CSPCS-SUS-UNCNO.3-1
CSPCS-SUS-UNCNO.3-1/4
CSPCS-SUS-UNCNO.3-1/8
CSPCS-SUS-UNCNO.3-3/8
CSPCS-SUS-UNCNO.3-3/16
CSPCS-SUS-UNCNO.3-5/8
CSPCS-SUS-UNCNO.4-1
CSPCS-SUS-UNCNO.4-1+1/2
CSPCS-SUS-UNCNO.4-1+1/4
CSPCS-SUS-UNCNO.4-1+3/4
CSPCS-SUS-UNCNO.4-1/4
CSPCS-SUS-UNCNO.4-1/8
CSPCS-SUS-UNCNO.4-2
CSPCS-SUS-UNCNO.4-3/4
CSPCS-SUS-UNCNO.4-3/8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (inch) Length L (inch) Sales Unit
1 Piece(s)Available

8 Days or more

101/41Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41 1/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41 3/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/42Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/43Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

101/43 1/2Box/package
1 Piece(s)Available

8 Days or more

101/43/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/43/8Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

101/44Box/package
1 Piece(s)Available

8 Days or more

101/45/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/47/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/81Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/81 1/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/81/2Low Quantity Available beginning with 1 pc.

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

103/81 3/4Box/package

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

103/82Box/package

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

103/82 1/2Box/package

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

103/83Box/package

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

103/83 1/2Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/83/4Low Quantity Available beginning with 1 pc.

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

103/84Box/package
1 Piece(s)Available

8 Days or more

103/85/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/161 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/161 1/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/161/2Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105/162Box/package

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

105/162 1/2Box/package

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

105/163Box/package

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

105/163 1/2Box/package
1 Piece(s)Available

8 Days or more

105/163/4Low Quantity Available beginning with 1 pc.

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

105/164Box/package
1 Piece(s)Available

8 Days or more

105/165/8Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10NO.21Box/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10NO.21 1/2Box/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10NO.21 1/4Box/package
1 Piece(s)Available

8 Days or more

10NO.21/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.23/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.23/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.23/16Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.25/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.25/16Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.27/8Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10NO.27/16Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10NO.31Box/package
1 Piece(s)Available

8 Days or more

10NO.31/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.31/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.33/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.33/16Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.35/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.41Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.41 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.41 1/4Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10NO.41 3/4Box/package
1 Piece(s)Available

8 Days or more

10NO.41/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.41/8Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10NO.42Box/package
1 Piece(s)Available

8 Days or more

10NO.43/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NO.43/8Low Quantity Available beginning with 1 pc.

Loading...

Basic Information

Detailed Shape Disc Thread ridge Type Unified coarse UNC Mounting Hole Shape Phillips
Material 304 Stainless Steel Equivalent Surface Treatment No Tip shape Flat End
Application Standard

Additional Products in this Category

Tech Support