(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Pan Head Screw with Spring and Flat Washer - Steel, M3, Phillips【1,200-1,500 Pieces Per Package】

Pan Head Screw with Spring and Flat Washer - Steel, M3, Phillips
  • Volume Discount

[Product Specifications]
[Material] Steel
A spring and flat washer are embedded in the pan head screw with a shape that prevents them from falling off.
P=3 (Spring Washer and JIS Flat Washer)
[Tip Shape] Round Tip Type

Part Number
CSPPNR3-ST3W-M3-6
CSPPNR3-ST3W-M3-8
CSPPNR3-STN-M3-6
CSPPNR3-STN-M3-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Trivalent Chromate] Trivalent White

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[Trivalent Chromate] Trivalent White

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Nickel Plating] Nickel Plating

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Pitch(mm) 0.5 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SWCH Equivalent
Thread ridge Type Metric coarse Tip shape Round tip Additional Shapes Washer Included
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support