(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Binding Head Screw with Spring and ISO Flat Washer - Steel, M2, Phillips【2,200-3,000 Pieces Per Package】

Binding Head Screw with Spring and ISO Flat Washer - Steel, M2, Phillips
  • Volume Discount

[Nominal Thread (M)] 2
[Pitch (mm)] 0.4
[Detailed shape] Bind
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SWCH
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Application] Standard
[Length L (mm)] 5 6 8 10 12
[Surface treatment] Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating

Part Number
CSPBDI3-STC-M2-8
CSPBDI3-STC-M2-10
CSPBDI3-STC-M2-12
CSPBDI3-STN-M2-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8[Chromate Plating] Chromate Plating

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10[Chromate Plating] Chromate Plating

2,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12[Chromate Plating] Chromate Plating

2,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 2 Pitch(mm) 0.4 Detailed Shape Bind
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SWCH Equivalent
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Washer Included
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support