(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pan Head Screw with Small Flat Washer - Steel, M3/M4, Slotted Phillips【2,000-2,500 Pieces Per Package】 (Part Numbers)

Pan Head Screw with Small Flat Washer - Steel, M3/M4, Slotted Phillips
  • Volume Discount

[Detailed shape] Pan
[Mounting hole dimensions] Phillips/Slotted Combination Drive
[Basic shape] Standard (Round)
[Materials] Equivalent to SWCH Steel
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Application] Standard
[Nominal Thread (M)] 3 4
[Length L (mm)] 6 8 35
[Pitch (mm)] 0.5 0.7
[Surface treatment] Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating

Part Number
CSBPNK1-ST3W-M3-6
CSBPNK1-STC-M3-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Trivalent Chromate] Trivalent White

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8[Chromate Plating] Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Pitch(mm) 0.5 Detailed Shape Pan
Mounting Hole Shape Phillips or Flathead Basic Shape Standard (Round) Material SWCH Equivalent
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Washer Included
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support