(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
[Material] SWCH Steel, 304 Stainless steel Equivalent
[Nominal Size] M8
A spring and flat washer are embedded in the screw. The spring and flat washer have a shape that prevents them from falling off.
P=3 (SW+JIS Flat W)
Part Number
Configured Part Number is shown.
Loading...
Nominal of Thread (M) | 8 | Pitch(mm) | 1.25 | Detailed Shape | Small Diameter |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Hex | Thread ridge Type | Metric coarse |
Tip shape | Flat End | Additional Shapes | Washer Included | Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy