(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
· Head Shape: Pan
· Drive Shape: Phillips
· Basic Shape: Standard (round)
· Material: Equivalent to SWCH Steel
· Thread Ridge Type: Metric coarse
· Tip Shape: Flat end
· Sales Unit: Box/package
· Application: Standard
· Thread: M4, M6
· Length (mm): 6, 7, 8, 10, 12, 14, 15, 16, 18, 20, 25, 30
· Pitch (mm): 0.7, 1
· Surface Treatment: Trivalent white, bright chromate plating, chromate plating, nickel plating
Spring Flat Washer Integrated PITAC Phillips Pan Head Screw (SW + ISO Small Flat W) for Thin Plates
Part Number
Configured Part Number is shown.
Part Number |
---|
CSPPNPIU-ST3W-M4-8 |
CSPPNPIU-ST3W-M6-10 |
CSPPNPIU-ST3W-M6-15 |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SWCH Equivalent | Surface Treatment | Trivalent White | Thread ridge Type | Metric coarse |
Tip shape | Flat End | Additional Shapes | Washer Included | Sales Unit | Box/package |
Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy