(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Head Phillips Drive Upset Screw - Coarse【1-2,500 Pieces Per Package】

Hex Head Phillips Drive Upset Screw - Coarse
  • Volume Discount

[Materials] SWCH equivalent, SUS304 equivalent, brass
[Surface treatments] None, non-chrome, non-chrome (zinc plating), chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating, green chromate, black chromate, nickel plating, chrome plating, parkerized, dacrotized, stainless steel coating, stainless steel coating, trivalent stainless steel coating, German/brown plating, black paint, temper color, temper color, temper color (thick)

Part Number

Configured Part Number is shown.

Part Number
HXP-BR3B-M4-8
HXP-BR-M4-8
HXP-BRN-M4-6
HXP-BRN-M4-8
HXP-BRN-M4-10
HXP-BRN-M4-12
HXP-BRN-M5-8
HXP-BRN-M5-10
HXP-BRN-M5-12
HXP-BRN-M5-15
HXP-BRN-M5-16
HXP-BRN-M5-20
HXP-BRN-M6-10
HXP-BRN-M6-12
HXP-BRN-M6-15
HXP-BRN-M6-16
HXP-BRN-M6-20
HXP-ST3B-M3-5
HXP-ST3B-M3-6
HXP-ST3B-M3-8
HXP-ST3B-M3-10
HXP-ST3B-M3-12
HXP-ST3B-M3-15
HXP-ST3B-M3-20
HXP-ST3B-M4-5
HXP-ST3B-M4-6
HXP-ST3B-M4-8
HXP-ST3B-M4-10
HXP-ST3B-M4-12
HXP-ST3B-M4-14
HXP-ST3B-M4-15
HXP-ST3B-M4-16
HXP-ST3B-M4-18
HXP-ST3B-M4-20
HXP-ST3B-M4-22
HXP-ST3B-M4-25
HXP-ST3B-M4-30
HXP-ST3B-M4-35
HXP-ST3B-M4-40
HXP-ST3B-M4-45
HXP-ST3B-M4-50
HXP-ST3B-M4-55
HXP-ST3B-M5-5
HXP-ST3B-M5-6
HXP-ST3B-M5-8
HXP-ST3B-M5-10
HXP-ST3B-M5-12
HXP-ST3B-M5-14
HXP-ST3B-M5-15
HXP-ST3B-M5-16
HXP-ST3B-M5-18
HXP-ST3B-M5-20
HXP-ST3B-M5-22
HXP-ST3B-M5-25
HXP-ST3B-M5-30
HXP-ST3B-M5-35
HXP-ST3B-M5-40
HXP-ST3B-M5-45
HXP-ST3B-M5-50
HXP-ST3B-M6-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit

2,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10480.7[Brass] Brass[Trivalent Chromate] Trivalent BlackBox/package
1 Piece(s)Available

8 Days or more

10480.7[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10460.7[Brass] Brass[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10480.7[Brass] Brass[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

104100.7[Brass] Brass[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104120.7[Brass] Brass[Nickel Plating] Nickel PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10580.8[Brass] Brass[Nickel Plating] Nickel PlatingBox/package
1 Piece(s)Available

8 Days or more

105100.8[Brass] Brass[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105120.8[Brass] Brass[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

105150.8[Brass] Brass[Nickel Plating] Nickel PlatingBox/package
1 Piece(s)Available

8 Days or more

105160.8[Brass] Brass[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

105200.8[Brass] Brass[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106101[Brass] Brass[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106121[Brass] Brass[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106151[Brass] Brass[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

106161[Brass] Brass[Nickel Plating] Nickel PlatingBox/package
1 Piece(s)Available

8 Days or more

106201[Brass] Brass[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10350.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10360.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10380.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

103100.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103120.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

103150.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,500 Pieces Per Package

1 Pack(s)Available

9 Days or more

103200.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10450.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10460.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,600 Pieces Per Package

1 Pack(s)Available

8 Days or more

10480.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,300 Pieces Per Package

1 Pack(s)Available

8 Days or more

104100.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

104120.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104140.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104150.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104160.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

104180.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

104200.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

104220.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

104250.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104300.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

104350.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104400.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104450.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104500.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

104550.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10550.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10560.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10580.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

105100.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

105120.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

105140.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

105150.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

105160.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105180.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105200.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

800 Pieces Per Package

1 Pack(s)Available

16 Days or more

105220.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

105250.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105300.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105350.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

105400.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

350 Pieces Per Package

1 Pack(s)Available

16 Days or more

105450.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

105500.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

10661[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit

Loading...

Basic Information

Detailed Shape Standard Mounting Hole Shape Phillips Basic Shape Hex
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Standard
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support