(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Pan Head, Phillips Drive, Cross Recessed, PEEK【1-100 Pieces Per Package】

Plastic Screws - Pan Head, Phillips Drive, Cross Recessed, PEEK
  • Volume Discount

Made from highly heat-resistant crystalline resin.

Part Number

Configured Part Number is shown.

Part Number
CSPPNP-PEEK-M1.7-4
CSPPNP-PEEK-M2-4
CSPPNP-PEEK-M2-5
CSPPNP-PEEK-M2-6
CSPPNP-PEEK-M2-8
CSPPNP-PEEK-M2-10
CSPPNP-PEEK-M2-12
CSPPNP-PEEK-M2.6-4
CSPPNP-PEEK-M2.6-5
CSPPNP-PEEK-M2.6-6
CSPPNP-PEEK-M2.6-8
CSPPNP-PEEK-M2.6-10
CSPPNP-PEEK-M2.6-12
CSPPNP-PEEK-M3-4
CSPPNP-PEEK-M3-5
CSPPNP-PEEK-M3-6
CSPPNP-PEEK-M3-8
CSPPNP-PEEK-M3-10
CSPPNP-PEEK-M3-12
CSPPNP-PEEK-M3-15
CSPPNP-PEEK-M3-16
CSPPNP-PEEK-M3-20
CSPPNP-PEEK-M3-25
CSPPNP-PEEK-M4-5
CSPPNP-PEEK-M4-6
CSPPNP-PEEK-M4-8
CSPPNP-PEEK-M4-10
CSPPNP-PEEK-M4-12
CSPPNP-PEEK-M4-15
CSPPNP-PEEK-M4-16
CSPPNP-PEEK-M4-20
CSPPNP-PEEK-M4-25
CSPPNP-PEEK-M4-30
CSPPNP-PEEK-M4-40
CSPPNP-PEEK-M5-6
CSPPNP-PEEK-M5-8
CSPPNP-PEEK-M5-10
CSPPNP-PEEK-M5-12
CSPPNP-PEEK-M5-15
CSPPNP-PEEK-M5-16
CSPPNP-PEEK-M5-20
CSPPNP-PEEK-M5-25
CSPPNP-PEEK-M5-30
CSPPNP-PEEK-M6-10
CSPPNP-PEEK-M6-12
CSPPNP-PEEK-M6-15
CSPPNP-PEEK-M6-20
CSPPNP-PEEK-M6-25
CSPPNP-PEEK-M6-30
CSPPNP-PEEK-M8-15
CSPPNP-PEEK-M8-20
CSPPNP-PEEK-M8-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Sales Unit
1 Piece(s)Available

8 Days or more

101.74Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1024Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1025Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1026Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1028Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10210Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10212Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.64Box/package
1 Piece(s)Available

8 Days or more

102.65Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102.66Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102.68Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102.610Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

13 Days or more

102.612Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1034Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1035Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

42 Days or more

1036Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1038Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10310Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10312Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

10 Days or more

10315Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10316Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10320Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10325Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1045Box/package
1 Piece(s)Available

10 Days or more

1046Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1048Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10410Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10412Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10415Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10416Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10420Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10425Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10430Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

10 Days or more

10440Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1056Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1058Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10510Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10512Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10515Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10516Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10520Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10525Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10530Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10610Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10612Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10615Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10620Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10625Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10630Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10815Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10820Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10830Low Quantity Available beginning with 1 pc.
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Sales Unit

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Peak Surface Treatment No Thread ridge Type Metric coarse
Additional Shapes Standard Application Standard Plastic Material PEEK (Polyetheretherketone)
Color Ocher

Additional Products in this Category

Tech Support