(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, RENY

Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, RENY
  • Volume Discount

Used in a variety of ways as a steel replacement material thanks to its great strength and elasticity and excellent oil-resistance.

Part Number
CSPCSR-RENY-M2-8
CSPCSR-RENY-M2-10
CSPCSR-RENY-M2.6-6
CSPCSR-RENY-M2.6-8
CSPCSR-RENY-M2.6-10
CSPCSR-RENY-M2.6-12
CSPCSR-RENY-M3-5
CSPCSR-RENY-M3-6
CSPCSR-RENY-M3-8
CSPCSR-RENY-M3-10
CSPCSR-RENY-M3-12
CSPCSR-RENY-M3-15
CSPCSR-RENY-M3-20
CSPCSR-RENY-M3-25
CSPCSR-RENY-M4-6
CSPCSR-RENY-M4-8
CSPCSR-RENY-M4-10
CSPCSR-RENY-M4-15
CSPCSR-RENY-M4-20
CSPCSR-RENY-M4-25
CSPCSR-RENY-M5-10
CSPCSR-RENY-M5-12
CSPCSR-RENY-M5-15
CSPCSR-RENY-M5-20
CSPCSR-RENY-M5-25
CSPCSR-RENY-M6-10
CSPCSR-RENY-M6-12
CSPCSR-RENY-M6-15
CSPCSR-RENY-M6-20
CSPCSR-RENY-M6-25
CSPCSR-RENY-M6-30
CSPCSR-RENY-M8-15
CSPCSR-RENY-M8-20
CSPCSR-RENY-M8-25
CSPCSR-RENY-M8-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

8 Days or more

1028
1 Piece(s)Available

8 Days or more

10210
1 Piece(s)Available

8 Days or more

102.66
1 Piece(s)Available

8 Days or more

102.68
1 Piece(s)Available

8 Days or more

102.610
1 Piece(s)Available

8 Days or more

102.612
1 Piece(s)Available

8 Days or more

1035
1 Piece(s)Available

8 Days or more

1036
1 Piece(s)Available

8 Days or more

1038
1 Piece(s)Available

8 Days or more

10310
1 Piece(s)Available

8 Days or more

10312
1 Piece(s)Available

8 Days or more

10315
1 Piece(s)Available

8 Days or more

10320
1 Piece(s)Available

8 Days or more

10325
1 Piece(s)Available

8 Days or more

1046
1 Piece(s)Available

8 Days or more

1048
1 Piece(s)Available

8 Days or more

10410
1 Piece(s)Available

8 Days or more

10415
1 Piece(s)Available

8 Days or more

10420
1 Piece(s)Available

8 Days or more

10425
1 Piece(s)Available

8 Days or more

10510
1 Piece(s)Available

8 Days or more

10512
1 Piece(s)Available

8 Days or more

10515
1 Piece(s)Available

8 Days or more

10520
1 Piece(s)Available

8 Days or more

10525
1 Piece(s)Available

8 Days or more

10610
1 Piece(s)Available

8 Days or more

10612
1 Piece(s)Available

8 Days or more

10615
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

8 Days or more

10625
1 Piece(s)Available

8 Days or more

10630
1 Piece(s)Available

8 Days or more

10815
1 Piece(s)Available

8 Days or more

10820
1 Piece(s)Available

8 Days or more

10825
1 Piece(s)Available

8 Days or more

10830

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Reny Surface Treatment No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material RENY (Polyamide MXD6) Color White

Additional Products in this Category

Tech Support