(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Weld Nuts - Hex Type, 1B【300 Pieces Per Package】

Weld Nuts - Hex Type, 1B
  • Volume Discount

•Shape: Hex nut
•Material: SWCH Equivalent
•Application/Function: For welding
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package

Part Number

Configured Part Number is shown.

HNTW-ST-M6

  • Order Qty.

     Pkg. (300 pc(s). included)

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Nominal of Thread (M)6Material[Steel] SWCH Equivalent
Surface Treatment[No] FabricThread ridge typeMetric coarse
Application / functionFor weldingSales UnitBox/package
Surface Treatment (Details)[No] FabricRoHS10
Part Number
HNTW-ST-M6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Nominal of Thread (M) 6 Material SWCH Equivalent Surface Treatment Fabric
Thread ridge type Metric coarse Application / function For welding Sales Unit Box/package
Surface Treatment (Details) Fabric

Please check the type/dimensions/specifications of the part HNTW-ST-M6 in the Weld Nuts - Hex Type, 1B series.

Additional Products in this Category

Tech Support