(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flanged Nut with Serrations, Fine Texture【150-500 Pieces Per Package】

Flanged Nut with Serrations, Fine Texture
  • Volume Discount

•Shape: Flanged Nut
•Material: SWCH Equivalent
•Application/Function: General
•Thread Ridge Type: Metric fine
•Sale Unit: Box/package

Part Number

Configured Part Number is shown.

Part Number
FNTS-ST3W-MS8
FNTS-ST3W-MS10
FNTS-ST-MS10
FNTS-ST-MS12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

108Trivalent Chromate[Trivalent Chromate] Trivalent White

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010Trivalent Chromate[Trivalent Chromate] Trivalent White

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010-[No] Fabric

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012-[No] Fabric
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details)

Loading...

  1. 1

Basic Information

Material SWCH Equivalent Thread ridge type Metric fine Application / function Standard
Sales Unit Box/package

Additional Products in this Category

Tech Support