(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Domed & Acorn Nuts - FRNF, Metric Coarse【2,000 Pieces Per Package】

Domed & Acorn Nuts - FRNF, Metric Coarse
  • Volume Discount

[Nominal designation of screw thread (M)] 4
[Material] SWCH equivalent screw thread
[Type] Metric coarse application / function standard
[Sales unit] Boxes/pack
[Surface treatment] None bright chromate plating
[Surface treatment] (details) none bright chromate plating

Part Number

Configured Part Number is shown.

FRNF-STU-M4

Part Number
FRNF-STU-M4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Material SWCH Equivalent Surface Treatment Bright Chromate Plating
Thread ridge type Metric coarse Application / function Standard Sales Unit Box/package
Surface Treatment (Details) Bright Chromate Plating

Additional Products in this Category

Tech Support