(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Hex Nut - Type 3, Material and Surface Treatment Options, M2 - M68【1-10,000 Pieces Per Package】 (Part Numbers)

Hex Nut - Type 3, Material and Surface Treatment Options, M2 - M68
  • Volume Discount

Product with chamfering on both faces and a height that is approximately 60% of the nominal diameter.

Part Number
HNT3-310S-M33
HNT3-316L-M33
HNT3-403-M33
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

14 Pieces Per Package

1 Pack(s)Available

17 Days or more

1033[Stainless Steel] 310S Stainless Steel[No] NoBox/package[No] No

14 Pieces Per Package

1 Pack(s)Available

17 Days or more

1033[Stainless Steel] 316L Stainless Steel[No] NoBox/package[No] No

14 Pieces Per Package

1 Pack(s)Available

17 Days or more

1033[Stainless Steel] 403 Stainless Steel[No] NoBox/package[No] No

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Standard Hex nut standard Three Types

Additional Products in this Category

Tech Support