(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - Type 3, Material and Surface Treatment Options, M2 - M68【1-10,000 Pieces Per Package】 (Part Numbers)

Hex Nut - Type 3, Material and Surface Treatment Options, M2 - M68
  • Volume Discount

Product with chamfering on both faces and a height that is approximately 60% of the nominal diameter.

Part Number

Configured Part Number is shown.

HNT3-SUS-M18

Part Number
HNT3-SUS-M18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)
1 Piece(s)Available

10 Days or more

1018[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity Available beginning with 1 pc.[No] No

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Standard Hex nut standard Three Types

Please check the type/dimensions/specifications of the part HNT3-SUS-M18 in the Hex Nut - Type 3, Material and Surface Treatment Options, M2 - M68 series.

Products like this...

Part Number
HNT3-310S-M16
HNT3-310S-M18
HNT3-310S-M20
HNT3-SUS-M2
HNT3-SUS-M2.5
HNT3-SUS-M20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Stainless Steel] 310S Stainless Steel[No] NoBox/package[No] No

90 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018[Stainless Steel] 310S Stainless Steel[No] NoBox/package[No] No

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020[Stainless Steel] 310S Stainless Steel[No] NoBox/package[No] No
1 Piece(s)Available

8 Days or more

102[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity Available beginning with 1 pc.[No] No
1 Piece(s)Available

8 Days or more

102.5[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity Available beginning with 1 pc.[No] No
1 Piece(s)Available

8 Days or more

1020[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity Available beginning with 1 pc.[No] No

Additional Products in this Category

Tech Support