(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - Type 1, 1018 Carbon Steel, M30, Abrasive Blasting Processed

Hex Nut - Type 1, 1018 Carbon Steel, M30, Abrasive Blasting Processed
  • Volume Discount

[Nominal Thread (M)] 30
[Materials] Equivalent to SS400
[Surface treatment] None Thread
[Type] Metric coarse, Application/Function, Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Surface treatment](Details) none, hex nut standard, Type 1

Part Number

Configured Part Number is shown.

HNT1SB-ST-M30

Part Number
HNT1SB-ST-M30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 30 Material 1018 Carbon Steel (SS400 Equivalent) Surface Treatment Fabric
Thread ridge type Metric coarse Application / function Standard Sales Unit Low Quantity Available beginning with 1 pc.
Surface Treatment (Details) Fabric Hex nut standard A Type

Please check the type/dimensions/specifications of the part HNT1SB-ST-M30 in the Hex Nut - Type 1, 1018 Carbon Steel, M30, Abrasive Blasting Processed series.

Additional Products in this Category

Tech Support