(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - Type 1, Brass, Surface Treatment Options, M3 - M5, Old JIS Standard, Milled

Hex Nut - Type 1, Brass, Surface Treatment Options, M3 - M5, Old JIS Standard, Milled
  • Volume Discount

[Materials] Brass Thread
[Type]Metric coarse, Application/Function, Standard, Hex Nut Standard, Type 1
[Nominal Thread (M)] 3 4 5
[Surface treatment] None, nickel plating, chrome plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Surface treatment](Details) none, nickel plating, chrome plating,
[Type] HNT1FC-BR-M HNT1FC-BRN-M HNT1FC-BRH-M

Part Number
HNT1FC-BR-M4
HNT1FC-BR-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Sales Unit
1 Piece(s)Available

8 Days or more

4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

5Box/package

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment No Thread ridge type Metric coarse
Application / function Standard Surface Treatment (Details) No Hex nut standard A Type

Additional Products in this Category

Tech Support