(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68【1-8,000 Pieces Per Package】 (Part Numbers)

Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68
  • Volume Discount

[Materials] Steel S45C, Equivalent to SS400, SCM435 (H), Equivalent to SWCH, Equivalent to stainless steel SUS304, SUS310S SUS316 SUS316L SUS403 Titanium, Brass, Aluminum
[Surface treatment] None, electroless nickel, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, Dacrotized, painting, coating, silver/copper/tin plating

Part Number
HNT1-316L-M8
HNT1-SUS-M8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

108[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.[No] No
1 Piece(s)Available

8 Days or more

-8[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity Available beginning with 1 pc.[No] No

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Standard Hex nut standard A Type

Additional Products in this Category

Tech Support