(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Lever Type, Fine Thread, ILP Series.

Indexing Plungers - Lever Type, Fine Thread, ILP Series.
  • Volume Discount

Rotate the lever 180° to retract the center pin and engage the lock. Use to calculate and adjust the position of jigs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ILP-6-10
ILP-8-10
ILP-8-12
ILP-10-10
ILP-10-12
ILP-12-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody O.D./Thread M
(mm)
Stroke I
(mm)
Pin Outer Diameter d
(Ø)
Length
(mm)
Outer Diameter M [Details]
1 Piece(s)Available

9 Days or more

101610656M16
1 Piece(s)Available

9 Days or more

101610856M16
1 Piece(s)Available

9 Days or more

102012869M20
1 Piece(s)Available

9 Days or more

1016101056M16
1 Piece(s)Available

9 Days or more

1020121069M20
1 Piece(s)Available

9 Days or more

1020121269M20

Loading...

  1. 1

Basic Information

Type Lever Locking Mechanism Nose Lock Mounting Method Screw-In
Overall Length Standard Body Material Steel S45C All Stainless Not Compliant
Pin Material Steel SUM22L Operation Knob No Body Surface Treatment Black Oxide Coating
Surface Treatment of Pin Black Oxide Coating Nose Heat Treatment No Accessory No

Additional Products in this Category

Tech Support