(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Pull the knob and rotate it 90° to lock the product with the center pin in retracted state. Return the knob to its original position to release the lock; the center pin returns to its original position.
Part Number
Configured Part Number is shown.
Part Number |
---|
IP-2-8 |
IP-2-10 |
IP-2-12 |
IP-2-16 |
Loading...
Type | Standard | Locking Mechanism | Nose Lock | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | Body Material | Steel SUM22 | All Stainless | Not Compliant |
Pin Material | Steel SUM22 | Operation Knob | Presence | Body Surface Treatment | Black Oxide Coating |
Surface Treatment of Pin | No | Nose Heat Treatment | No | Accessory | Lock Nut |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy