(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Long stroke, light load, HSP-L series.

Spring Plungers - Long stroke, light load, HSP-L series.
  • Volume Discount

Can be used as a press mold component for oil breakers, knockouts, positioners, and so on. Anti-looseness treatment is applied to the screw part.

PDF

Part Number

Configured Part Number is shown.

HSP-10-8-L

 
Part Number
HSP-10-8-L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Tip material Steel SK-4 Body Material Steel SUM22L Outer Diameter M(mm) 10
Stroke I(mm) 8 Mounting Method Screw-In Thread-Locking Adhesive ALOK
Pin Plunger Type Spherical Surface / With hex socket / Long Stroke Wrench Hole Shape Hex Main Body Surface Treatment Black Oxide Coating
Tip surface treatment Black Oxide Coating Nose Heat Treatment No Min Load (Range)(N) 0.01~50
Min Load(N) 6 Max Load(N) 16

Please check the type/dimensions/specifications of the part HSP-10-8-L in the Spring Plungers - Long stroke, light load, HSP-L series. series.

Additional Products in this Category

Tech Support