(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Short stroke, light load, SP-S Series. (SP-5-S)

Part Number

Configured Part Number is shown.

SP-5-S

 
Part Number
SP-5-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter M
(mm)
Stroke I
(mm)
Min Load
(N)
Max Load
(N)
Full length L Applicable Wrench
1 Piece(s)Available

9 Days or more

105329.820PW-5

Loading...

  1. 1

Basic Information

Tip material Steel SK-4 Body Material Steel S45C Mounting Method Screw-In
Thread-Locking Adhesive ALOK Pin Plunger Type Spherical Surface / With hex socket / Short Stroke Wrench Hole Shape Hex
Main Body Surface Treatment Black Oxide Coating Tip surface treatment White Trivalent Chromate Nose Heat Treatment No
Min Load (Range)(N) 0.01~50

Please check the type/dimensions/specifications of the part SP-5-S in the Spring Plungers - Short stroke, light load, SP-S Series. series.

Products like this...

Part Number
SP-10-S
SP-12-S
SP-5-SS
SP-6-S
SP-8-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter M
(mm)
Stroke I
(mm)
Min Load
(N)
Max Load
(N)
Full length L Applicable Wrench
1 Piece(s)Available

9 Days or more

101052.914.730PW-10
1 Piece(s)Available

9 Days or more

1012529.830PW-12
1 Piece(s)Available

9 Days or more

105327.813PW-5
1 Piece(s)Available

9 Days or more

10632.99.825PW-6
1 Piece(s)Available

9 Days or more

10832.99.825PW-8

Additional Products in this Category

Tech Support