(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Bracket, Hayauma Production, Hayauma Universal Series

Standard Bracket, Hayauma Production, Hayauma Universal Series
  • Volume Discount

[Features]
· The assembly-type pressed steel material requires no welding.
· For lightweight items.
· A frame or bracket can be assembled using the Hayauma connection bracket and bolts/nuts.
· Double-sided hole (with nail hole) type.

PDF

Part Number

Configured Part Number is shown.

A14860-0112

 
Part Number
A14860-0112
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Bright Chromate Plating Specifications Holes on Both Sides (Nail Holes)
Hole Pitch(mm) 30 Nail Hole Pitch(mm) 30 Length(mm) 1800
Part Name Hayauma Universal Direct Type 1800 Qty.(piece) 1

Please check the type/dimensions/specifications of the part A14860-0112 in the Standard Bracket, Hayauma Production, Hayauma Universal Series series.

Additional Products in this Category

Tech Support