(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
▪ Vibration-proof support floor band for the SGP pipe.
· With 10-mm rubber.
· Protects the surface of the pipe from fine scratches caused by contact with support brackets.
▪ Only this product is unable to reduce the vibration transmissivity clearly.
▪ It can also be manufactured with 3-mm rubber.
Part Number
Configured Part Number is shown.
A10422-0094
Types | Fittings for Vibration Proofing | Main fit tube(or application tube)outside diameter(mm) | 80~Less than 90 | Compatible Pipe Type | SGP Pipe |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Electrolytic Zinc Plating | The size of diameter of steel pipe (A) | 80A |
Nominal Diameter (B) | 3 | Compatible Pipe Outer Diameter(mm) | 89.1 | Qty.(piece) | 1 |
Please check the type/dimensions/specifications of the part A10422-0094 in the Fixture Floor Bands for Floor Penetration Comes with 10t Rubber (Electro-Galvanized/Stainless Steel) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy