(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suspending Pipe Fixture AIMS Type (Colored Chromate Plated/Stainless Steel) (A10258-0010)

Suspending Pipe Fixture AIMS Type (Colored Chromate Plated/Stainless Steel) A10258-0010
  • Volume Discount

[Features]
· Bracket used to lower hanging bolts from shaped steel.
· For lightweight items.
· Fixed type.
· Hanging bolt diameter is only 3/8.
· Colored chromate plated finish (Molten zinc plated finish can be provided on demand).

PDF

Part Number

Configured Part Number is shown.

A10258-0010

 
Part Number
A10258-0010
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Part Name
1 Piece(s)Available

8 Days or more

SteelColored Chromate Coating.Aim Type S

Loading...

  1. 1

Basic Information

Types Hanging Band Related Parts Compatible Flange Thickness 1~15 The Diameter of Hanging Bolt W3/8
Qty.(piece) 1

Please check the type/dimensions/specifications of the part A10258-0010 in the Suspending Pipe Fixture AIMS Type (Colored Chromate Plated/Stainless Steel) series.

Products like this...

Part Number
A10262-0012
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Part Name
1 Piece(s)Available

8 Days or more

[Stainless Steel] Stainless SteelNoStainless Aim Type S

Additional Products in this Category

Tech Support