(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Fixed steel plate, PMR series. (Part Numbers)

Casters - Fixed steel plate, PMR series.
  • Volume Discount

A caster recommended for towing with excellent life span, traveling performance and operability

PDF

Part Number

Configured Part Number is shown.

PMR-130UWB

Part Number
PMR-130UWB
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category Wheel Bearings Foil material JAN code Ordering Code
1 Piece(s)Available

8 Days or more

220.01~320.00250177[Urethane] UrethaneNoRound hole100561379313035Heavy LoadPresenceSteel plate--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Steel
Application Factory facilities

Please check the type/dimensions/specifications of the part PMR-130UWB in the Casters - Fixed steel plate, PMR series. series.

Products like this...

Part Number
PMR-130GUB
PMR-130WB
PMR-150AW
PMR-150GUB
PMR-150WB
PMR-200AW
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category Wheel Bearings Foil material JAN code Ordering Code
1 Piece(s)Available

8 Days or more

140.01~220.00180177[Others] Nylon Foil Urethane FoamNoRound hole100561379313040Medium LoadPresenceNylon4562182579225404-7184
1 Piece(s)Available

8 Days or more

140.01~220.00180177RubberNoRound hole100561379313040Medium LoadPresenceSteel plate--
1 Piece(s)Available

8 Days or more

220.01~320.00250198RubberNoRound hole100561379315042Heavy LoadPresenceAluminum--
1 Piece(s)Available

10 Days or more

140.01~220.00-198$198[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance-100 (112)56(50)$56(50)----Heavy Load-Nylon$Nylon--
1 Piece(s)Available

8 Days or more

140.01~220.00200198RubberNoRound hole100561379315040Heavy LoadPresenceSteel plate--
1 Piece(s)Available

8 Days or more

220.01~320.00300250RubberNoRound hole1126315110220045Heavy LoadPresenceAluminum--

Additional Products in this Category

Tech Support