(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/9/2024 to 4:00 p.m. (CDT) 11/10/2024. We apologize for the inconvenience.

Casters - Steel turntable, PMS series.

Casters - Steel turntable, PMS series.
  • Volume Discount

A caster recommended for towing with excellent life span, traveling performance and operability

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PMS-100WB
PMS-130GUB
PMS-130UWB
PMS-130WB
PMS-150AW
PMS-150GUB
PMS-150UWB
PMS-150UWB(E46)
PMS-150WB
PMS-200AW
PMS-200GUB
PMS-200UWB
PMS-200WB
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Wheel Bearings Foil material JAN code Ordering Code
1 Piece(s)Available

10 Days or more

80.01~140.00120-Rubber67 (74)67 (74)----82Heavy Load-YesSteel plate--
1 Piece(s)Available

8 Days or more

140.01~220.00180177[Others] Nylon Foil Urethane Foam80(90)80(90)11011013040105Medium Load90-90, 80-80PresenceNylon4562182579164404-7257
1 Piece(s)Available

8 Days or more

220.01~320.00250177[Urethane] Urethane80(90)80(90)11011013035105Heavy Load90-90, 80-80PresenceSteel plate--
1 Piece(s)Available

8 Days or more

140.01~220.00180177Rubber80(90)80(90)11011013040105Medium Load90-90, 80-80PresenceSteel plate--
1 Piece(s)Available

8 Days or more

220.01~320.00250198Rubber87(94)87(94)12012015042115Heavy Load94-94, 87-87PresenceAluminum--
1 Piece(s)Available

10 Days or more

140.01~220.00200198[Others] Nylon Foil Urethane Foam87(94)87(94)12012015040115Medium Load94-94, 87-87PresenceNylon4580322260246440-5188
1 Piece(s)Available

8 Days or more

220.01~320.00300198[Urethane] Urethane87(94)87(94)12012015038115Heavy Load94-94, 87-87PresenceSteel plate--
1 Piece(s)Available

10 Days or more

220.01~320.00-198$198[Urethane] Urethane87 (94)87 (94)----121$121Heavy Load--Iron plating--
1 Piece(s)Available

8 Days or more

140.01~220.00200198Rubber87(94)87(94)12012015040115Heavy Load94-94, 87-87PresenceSteel plate--
1 Piece(s)Available

8 Days or more

220.01~320.00300250Rubber105(120)105(120)14414420045156Heavy Load120-120, 105-105PresenceAluminum--
1 Piece(s)Available

8 Days or more

220.01~320.00250250[Others] Nylon Foil Urethane Foam105(120)105(120)14414420043156Medium Load120-120, 105-105PresenceNylon4562182579287404-7338
1 Piece(s)Available

8 Days or more

320.01~485.00400250[Urethane] Urethane105(120)105(120)14414420042156Extra heavy load120-120, 105-105PresenceSteel plate--
1 Piece(s)Available

8 Days or more

220.01~320.00250250Rubber105(120)105(120)14414420043156Heavy Load120-120, 105-105PresenceSteel plate--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Characteristics No
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes Application Factory facilities

Additional Products in this Category

Tech Support