(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PT Elbow , Bushing Series Socket

PT Elbow , Bushing Series Socket
  • Volume Discount

[Features]
- Socket supports compressed air, industrial water, and vacuums.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

S-G2F-2F

 
Part Number
S-G2F-2F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Socket Material Brass
Surface Treatment No Screw Types G Nominal of Thread 1/4
Screw Type at the Smaller Dia. Section Rc Screw Nominal at the Smaller Dia. Section 1/4

Please check the type/dimensions/specifications of the part S-G2F-2F in the PT Elbow , Bushing Series Socket series.

Additional Products in this Category

Tech Support