(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PT Elbow/Bushing Series, PT Elbow (45°) (PL45-1F-1M)

PT Elbow/Bushing Series, PT Elbow (45°) PL45-1F-1M
  • Volume Discount

PT elbow (45°) compatible with compressed air, industrial water, and vacuums.

PDF

Part Number

Configured Part Number is shown.

PL45-1F-1M

 
Part Number
PL45-1F-1M
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread Screw Nominal at the Smaller Dia. Section
1 Piece(s)Available

8 Days or more

1/81/8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape PT Elbow (45°) Material Brass
Surface Treatment With Nickel Plating Screw Types R Screw Type at the Smaller Dia. Section Rc

Please check the type/dimensions/specifications of the part PL45-1F-1M in the PT Elbow/Bushing Series, PT Elbow (45°) series.

Products like this...

Part Number
PL45-2F-2M
PL45-3F-3M
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread Screw Nominal at the Smaller Dia. Section
1 Piece(s)Available

8 Days or more

1/41/4
1 Piece(s)Available

13 Days or more

3/83/8

Additional Products in this Category

Tech Support