(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Angle II Rotating Plug Type (Part Numbers)

Free Angle II Rotating Plug Type
  • Volume Discount

Rotating plug type which employs a urethane damper that bends freely.

[Features]
· Absorbs vibrations produced by pulse tools and striking tools, reducing worker load and prolonging the life of the coupling.
· The urethane foam damper part flexes freely (90° to one side)

PDF

Part Number

Configured Part Number is shown.

FA2L-3M-PU

 
Part Number
FA2L-3M-PU
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Twist Body Material Steel with Nickel Plating Adhesive Materials No Sealing Material
Applicable Fluid Compressed Air Male/Female Plug (Male) Valve Structure Double passages opening type
Thread Type Threaded Type Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::0.8 Thread Size R3/8 Main Body Length A(mm) 99.7

Please check the type/dimensions/specifications of the part FA2L-3M-PU in the Free Angle II Rotating Plug Type series.

Additional Products in this Category

Tech Support