(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

N.S. Duct Cuffs

N.S. Duct Cuffs
  • Volume Discount

Burnable, with little ash left after incineration. Produces no dioxin, hydrogen chloride gas, sulfur oxides, or other poison gases.

Part Number

Configured Part Number is shown.

CFS-NS-I-050

Part Number
CFS-NS-I-050
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

18 Days or more

Loading...

  1. 1

Basic Information

Type Cuff Material Olefin and Other Resin Nominal(φ) 50
Full length L(mm) 82 Color Ivory Tip Outer Diameter A 56.3
Tip Internal Diameter B 50.8

Additional Products in this Category

Tech Support