(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Fitting, Hose Male Screw Elbow

Hose Fitting, Hose Male Screw Elbow
  • Volume Discount

Uses cadmium-free brass material.

Part Number

Configured Part Number is shown.

Part Number
HML-03828
HML-05838
HML-10848
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Thread Nominal S2 (or S) Nominal
(φ)
Length (Approx. L1)
(mm)
1 Piece(s)Available

27 Days or more

1/4848.5
1 Piece(s)Available

27 Days or more

3/81056.0
1 Piece(s)Available

8 Days or more

1/21674.0

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water / Air Body Material Brass (cadmium-free)
Shape Elbow Hose connection type Hose Barb Types of connection Male thread
Applicable Thread Type S2 (or S) R Surface Treatment No Operating Temperature Range(℃) -20~150
Max. Operating Pressure(MPa) 7 Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Tech Support