(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Quickly connect and disconnect mold-cooling water hoses.
· One-touch operation is supported.
· Rust-resistant material available in an abundant variety of shapes.
· Previously, changing tooling settings wasted much time, whereas, use of this coupling makes the task very simple; easy operation is achieved.
Part Number
Configured Part Number is shown.
Part Number |
---|
MSH-02-VT-20 |
MSH-03-VT-20 |
Loading...
Types | Standard | Body Material | Brass (BSBM) | Seal Material | Fluorine Rubber |
---|---|---|---|---|---|
Applicable Fluids | Water | Plug (Male) / Socket (Female) | Socket (female) | Structure of Valve | Single Passage Opening Closing Type |
Types of connection parts | For hose connection | Operating Environment/Applications | Standard | Operating Temperature Range(℃) | -15::180 |
Operating Pressure Range(MPa) | ::0.98 | Minimum Sectional Area(mm2) | 28 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy